[2010.07.06 14:22:17] [0000m.00s.025ms] [0] WELCOME
[2010.07.06 14:22:17] [0000m.00s.026ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.07.06 14:22:17] [0000m.00s.026ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.07.06 14:22:17] [0000m.00s.026ms] [1] Base flow version [7.9]
[2010.07.06 14:22:17] [0000m.00s.026ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.07.06 14:22:17] [0000m.00s.028ms] [1] Machine [nkalita]  User [nkalita]  PID [7084]
[2010.07.06 14:22:17] [0000m.00s.028ms] [1] Operating system [Microsoft Windows 7 Business Edition, 64-bit (build 7600)]
[2010.07.06 14:22:17] [0000m.00s.029ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic]
[2010.07.06 14:22:17] [0000m.00s.029ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\Intel\DMIX;c:\Program Files\WIDCOMM\Bluetooth Software\;c:\Program Files\WIDCOMM\Bluetooth Software\syswow64;C:\Program Files (x86)\Common Files\Roxio Shared\DLLShared\;C:\Program Files (x86)\Common Files\Roxio Shared\10.0\DLLShared\;C:\Program Files\Perforce;C:\Program Files (x86)\Agilent\IO Libraries Suite\bin;C:\Program Files\Agilent\IO Libraries Suite\bin;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\agvisa;C:\Program Files\IVI Foundation\VISA\Win64\agvisa;C:\Program Files (x86)\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\VISA\Win64\Bin\;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\Bin\;C:\Cadence\SPB_16.3\tools\bin;C:\Cadence\SPB_16.3\tools\libutil\bin;C:\Cadence\SPB_16.3\tools\fet\bin;C:\Cadence\SPB_16.3\tools\pcb\bin;C:\Cadence\SPB_16.3\tools\specctra\bin;C:\Cadence\SPB_16.3\tools\PSpice;C:\Cadence\SPB_16.3\tools\PSpice\Library;C:\Cadence\SPB_16.3\tools\Capture;C:\Cadence\SPB_16.3\OpenAccess\bin\win32\opt;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Windows\System32;C:\Python26;C:\Python26\DLLs;C:\Python26\Scripts;C:\Python26\Lib\site-packages\PyQt4;C:\Python26\gnuplot\bin;C:\Python26\Lib\site-packages\vtk;C:\Python26\OpenCV\bin;C:\Program Files (x86)\pythonxy\console;C:\Program Files (x86)\pythonxy\SciTE-2.11;C:\Program Files (x86)\pythonxy\mingw\bin;C:\Program Files (x86)\pythonxy\swig;C:\Program Files (x86)\pythonxy\gettext\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib]
[2010.07.06 14:22:17] [0000m.00s.029ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.07.06 14:22:17] [0000m.00s.029ms] [1] SDD_PLATFORM [win32]
[2010.07.06 14:22:17] [0000m.00s.029ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.07.06 14:22:17] [0000m.00s.029ms] [2] S: Loading config files
[2010.07.06 14:22:17] [0000m.00s.031ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbsvr\Server.cfg]
[2010.07.06 14:22:17] [0000m.00s.032ms] [3] S: Config loaded
[2010.07.06 14:22:17] [0000m.00s.037ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] on file system [NTFS]
[2010.07.06 14:22:17] [0000m.00s.037ms] [0] S: Single-user mode (auto)
[2010.07.06 14:22:17] [0000m.00s.037ms] [0] S: Event polling mode autodetection
[2010.07.06 14:22:17] [0000m.00s.039ms] [0] S: Started up automatically by iCDB Client: nkalita:nkalita:4016
[2010.07.06 14:22:17] [0000m.00s.039ms] [0] S: Auto close mode
[2010.07.06 14:22:17] [0000m.00s.039ms] [0] S: Database ID [afae-3f5e-f25f-6a16-ff4d-2fb3-05d2-fb40-f56d-9595-23f0-208b]
[2010.07.06 14:22:17] [0000m.00s.039ms] [0] S: START
[2010.07.06 14:22:17] [0000m.00s.039ms] [0] S: Server startup lock file created
[2010.07.06 14:22:17] [0000m.00s.041ms] [0] S: Listening for client connections on port [10000]
[2010.07.06 14:22:17] [0000m.00s.042ms] [0] S: Server network ID [nkalita:192.168.56.1,192.168.81.13,192.168.81.14,nkalita,nkalita.hq.ember.com:10000]
[2010.07.06 14:22:17] [0000m.00s.042ms] [0] S: Server GUID [1704-d4a0-566f-9cac-9547-33cd-5473-3c40-c7cf-9b8b-4954-a39b]
[2010.07.06 14:22:17] [0000m.00s.043ms] [0] S: Project GUID [afae-3f5e-f25f-6a16-ff4d-2fb3-05d2-fb40-f56d-9595-23f0-208b]
[2010.07.06 14:22:17] [0000m.00s.044ms] [0] S: Wrote data to server address file
[2010.07.06 14:22:17] [0000m.00s.044ms] [0] S: Server startup lock file removed
[2010.07.06 14:22:17] [0000m.00s.072ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.07.06 14:22:17] [0000m.00s.072ms] [0] S: Local disc access time: 26 us
[2010.07.06 14:22:17] [0000m.00s.072ms] [0] S: File server access time: 29 us
[2010.07.06 14:22:17] [0000m.00s.072ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.06 14:22:17] [0000m.00s.074ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.06 14:22:17] [0000m.00s.074ms] [0] SingleFile: [8569-04b7-2b13-86e1] SFI version check [1008] [1008]
[2010.07.06 14:22:17] [0000m.00s.078ms] [0] iCDB Server PI: Server & plugin session [704]
[2010.07.06 14:22:17] [0000m.00s.078ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database]
[2010.07.06 14:22:17] [0000m.00s.078ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] opened
[2010.07.06 14:22:17] [0000m.00s.078ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.07.06 14:22:17] [0000m.00s.079ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.07.06 14:22:17] [0000m.00s.110ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.07.06 14:22:17] [0000m.00s.111ms] [0] iCDB Server PI: Initializing plugins
[2010.07.06 14:22:17] [0000m.00s.114ms] [0] iCDB Server PI: Plugins initialized
[2010.07.06 14:22:17] [0000m.00s.114ms] [0] S: iCDB database loaded
[2010.07.06 14:22:17] [0000m.00s.115ms] [0] S: Starting threads
[2010.07.06 14:22:17] [0000m.00s.116ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.07.06 14:22:17] [0000m.00s.116ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.07.06 14:22:17] [0000m.00s.117ms] [0] IT: Session [705] for host [nkalita] user [nkalita] with process ID [4016] created
[2010.07.06 14:22:17] [0000m.00s.118ms] [1] SC[705]: Registered sub-client [DxD] with ID [1] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:17] [0000m.00s.141ms] [1] SC[705]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:17] [0000m.00s.142ms] [1] SC[705]: Registered sub-client [xprob] with ID [3] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:17] [0000m.00s.216ms] [1] CMT: There are [1] clients now
[2010.07.06 14:22:19] [0000m.01s.655ms] [1] SC[705]: Registered sub-client [SelectionHolder] with ID [4] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:19] [0000m.01s.720ms] [1] SC[705]: Registered sub-client [HdlProject] with ID [5] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:19] [0000m.01s.724ms] [1] SC[705]: Registered sub-client [Navigator] with ID [6] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:19] [0000m.01s.729ms] [1] SC[705]: Registered sub-client [OutputWindow] with ID [7] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:19] [0000m.01s.730ms] [1] SC[705]: Registered sub-client [PlaceDevice] with ID [8] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:19] [0000m.01s.805ms] [1] SC[705]: Registered sub-client [SAE] with ID [9] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:19] [0000m.01s.811ms] [1] SC[705]: Registered sub-client [DxDbSearch] with ID [10] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:23] [0000m.05s.603ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [11] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:23] [0000m.05s.610ms] [1] SC[705]: Registered sub-client [ICE] with ID [12] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:23] [0000m.05s.633ms] [1] SC[705]: Registered sub-client [SheetConnectorsCacheDxD:20431] with ID [13] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:23] [0000m.05s.642ms] [1] SC[705]: Registered sub-client [NetsNamesCollectorDxD:4000] with ID [14] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:22:36] [0000m.19s.166ms] [0] DFAMT: File server access time: 70 us
[2010.07.06 14:28:51] [0006m.34s.241ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [11] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:51] [0006m.34s.243ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [15] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:54] [0006m.36s.829ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [15] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:54] [0006m.36s.830ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [16] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:57] [0006m.40s.285ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [16] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:57] [0006m.40s.286ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [17] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:58] [0006m.41s.105ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [17] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:58] [0006m.41s.106ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [18] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:58] [0006m.41s.328ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [18] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:28:58] [0006m.41s.329ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [19] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:01] [0006m.43s.978ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [19] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:01] [0006m.43s.979ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [20] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:02] [0006m.44s.666ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [20] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:02] [0006m.44s.667ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [21] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:04] [0006m.46s.981ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [21] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:04] [0006m.46s.981ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [22] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:06] [0006m.48s.844ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [22] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:06] [0006m.48s.845ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [23] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:10] [0006m.52s.946ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [23] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:10] [0006m.52s.947ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [24] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:10] [0006m.53s.005ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [24] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:10] [0006m.53s.006ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [25] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:14] [0006m.57s.010ms] [1] SC[705]: Registered sub-client [BlockCacheDxD:244] with ID [26] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:14] [0006m.57s.010ms] [1] SC[705]: Registered sub-client [ObjectHolder29509] with ID [27] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:14] [0006m.57s.011ms] [1] SC[705]: Registered sub-client [GlobalNetAliasUpdater32569] with ID [28] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:43] [0007m.25s.988ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [25] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:43] [0007m.25s.989ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [29] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:44] [0007m.26s.721ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [29] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:44] [0007m.26s.722ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [30] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:44] [0007m.26s.783ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [30] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 14:29:44] [0007m.26s.784ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [31] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:32] [0096m.14s.595ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [31] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:32] [0096m.14s.595ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [32] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:32] [0096m.14s.778ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [32] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:32] [0096m.14s.779ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [33] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:35] [0096m.17s.769ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [33] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:35] [0096m.17s.770ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [34] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:35] [0096m.17s.845ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [34] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:58:35] [0096m.17s.846ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [35] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:59:14] [0096m.56s.426ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [35] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:59:14] [0096m.56s.427ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [36] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:59:14] [0096m.56s.888ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [36] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:59:14] [0096m.56s.888ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [37] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:59:14] [0096m.56s.958ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [37] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 15:59:14] [0096m.56s.959ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [38] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:09] [0108m.51s.519ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [38] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:09] [0108m.51s.519ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [39] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:12] [0108m.54s.454ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [39] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:12] [0108m.54s.454ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [40] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:12] [0108m.54s.518ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [40] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:12] [0108m.54s.519ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [41] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:34] [0109m.16s.822ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [41] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:34] [0109m.16s.823ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [42] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:35] [0109m.17s.449ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [42] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:35] [0109m.17s.450ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [43] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:35] [0109m.17s.511ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [43] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:11:35] [0109m.17s.512ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [44] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:16:12] [0113m.54s.657ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [44] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:16:12] [0113m.54s.658ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [45] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:18:00] [0115m.42s.455ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [45] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:18:00] [0115m.42s.456ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [46] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:18:38] [0116m.20s.727ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [46] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:18:38] [0116m.20s.727ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [47] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:18:39] [0116m.21s.743ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [47] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:18:39] [0116m.21s.744ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [48] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:20:11] [0117m.54s.030ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [48] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:20:11] [0117m.54s.031ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [49] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:20:12] [0117m.54s.924ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [49] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:20:12] [0117m.54s.925ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [50] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:20:12] [0117m.54s.989ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [50] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:20:12] [0117m.54s.989ms] [1] SC[705]: Registered sub-client [DxConstraints] with ID [51] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.568ms] [1] SC[705]: UnRegistered sub-client [Navigator] with ID [6] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.568ms] [1] SC[705]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.569ms] [1] SC[705]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.583ms] [1] SC[705]: UnRegistered sub-client [DxDbSearch] with ID [10] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.584ms] [1] SC[705]: UnRegistered sub-client [SAE] with ID [9] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.584ms] [1] SC[705]: UnRegistered sub-client [DxConstraints] with ID [51] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.585ms] [1] SC[705]: UnRegistered sub-client [ICE] with ID [12] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.585ms] [1] SC[705]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.882ms] [1] SC[705]: UnRegistered sub-client [GlobalNetAliasUpdater32569] with ID [28] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.883ms] [1] SC[705]: UnRegistered sub-client [BlockCacheDxD:244] with ID [26] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.885ms] [1] SC[705]: UnRegistered sub-client [ObjectHolder29509] with ID [27] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.886ms] [1] SC[705]: UnRegistered sub-client [SheetConnectorsCacheDxD:20431] with ID [13] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.886ms] [1] SC[705]: UnRegistered sub-client [NetsNamesCollectorDxD:4000] with ID [14] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.913ms] [1] SC[705]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.914ms] [1] SC[705]: UnRegistered sub-client [DxD] with ID [1] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:10] [0141m.52s.924ms] [1] SC[705]: UnRegistered sub-client [xprob] with ID [3] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:13] [0141m.55s.610ms] [1] SC[705]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [705] host [nkalita] user [nkalita] process ID [4016]
[2010.07.06 16:44:13] [0141m.55s.708ms] [1] CMT: Removed client [705]
[2010.07.06 16:44:13] [0141m.55s.708ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.07.06 16:44:15] [0141m.57s.408ms] [0] CMT: Starting server auto-close
[2010.07.06 16:44:15] [0141m.57s.456ms] [0] S: Closing server
[2010.07.06 16:44:15] [0141m.57s.521ms] [0] iCDB Server PI: Closing plugins
[2010.07.06 16:44:15] [0141m.57s.521ms] [0] iCDB Server PI: Plugins closed
[2010.07.06 16:44:15] [0141m.57s.521ms] [0] iCDB Server PI: Unloading database
[2010.07.06 16:44:15] [0141m.57s.521ms] [0] iCDB Server PI: Saving storage
[2010.07.06 16:44:15] [0141m.57s.521ms] [0] iCDB Server PI: Closing database
[2010.07.06 16:44:15] [0141m.57s.521ms] [1] iCDB Server PI: Stats: Database defragmentation: max[2] avg[1] holes[103%] data[92%]
[2010.07.06 16:44:15] [0141m.57s.521ms] [1] iCDB Server PI: Stats: Database file size [440432] bytes
[2010.07.06 16:44:15] [0141m.57s.521ms] [1] iCDB Server PI: WARNING: Database needs defragmentation!
[2010.07.06 16:44:15] [0141m.57s.529ms] [0] iCDB Server PI: Database closed
[2010.07.06 16:44:15] [0141m.57s.529ms] [0] iCDB Server PI: Defragmenting database
[2010.07.06 16:44:15] [0141m.57s.529ms] [0] iCDB Server PI: Backuping database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] to file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbback\2010-07-06 16.44.15-7084-d.zip]
[2010.07.06 16:44:15] [0141m.57s.603ms] [0] iCDB Server PI: Backup database: DONE
[2010.07.06 16:44:15] [0141m.57s.605ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.06 16:44:15] [0141m.57s.605ms] [0] SingleFile: [8569-04b7-2b13-86e1] SFI version check [1008] [1008]
[2010.07.06 16:44:15] [0141m.57s.609ms] [1] iCDB Server PI: Stats: Database file size: before[440456], after[228016], gain[212440]
[2010.07.06 16:44:15] [0141m.57s.609ms] [0] iCDB Server PI: Database defragmentation completed successfully
[2010.07.06 16:44:15] [0141m.57s.610ms] [1] BackupTransaction: Removing database backup [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbback\2010-07-06 16.44.15-7084-d.zip]
[2010.07.06 16:44:15] [0141m.57s.610ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [2071653] ticks
[2010.07.06 16:44:15] [0141m.57s.610ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [797496] microseconds
[2010.07.06 16:44:15] [0141m.57s.610ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [1449]
[2010.07.06 16:44:15] [0141m.57s.610ms] [1] iCDB Server PI: Stats: Average iCDB speed:        [1816] commands per second
[2010.07.06 16:44:15] [0141m.57s.711ms] [0] S: STOP
